IESNA:LM-63-2002
[TEST]P1344763
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25W2N902750DE010 E3CA301MW_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 5000K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]827
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
35.5 54.8 88.7 138.9 383.5 952.9 1788.6 2700.6 3349.5 3539.3
3659.7 3780.8 3870.4 3934.4 3995.4 4039.3 4086.4 4115 4133.5 4118
4084.9 4003.8 3902 3767.7 3626.5 3419 3203.7 2981.5 2632.7 1745.4
899.7 357.3 96.5 40.9 8.5 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
35.5 55.6 88.7 138.1 378.1 922.1 1724.5 2638.9 3283.9 3473.7
3621.1 3723 3821.7 3889.6 3946.7 3990 4029.3 4060.9 4069.4 4050.9
4005.4 3936.7 3834.9 3701.4 3538.6 3359.6 3148.9 2890.4 2563.3 1680.5
858.8 350.3 97.2 41.7 9.3 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
35.5 53.2 84.9 136.6 371.1 848.8 1610.3 2480.7 3135.8 3317.1
3452.9 3565.6 3638.9 3699.1 3749.2 3783.9 3807.9 3832.5 3830.2 3805.5
3762.3 3684.4 3577.9 3457.5 3305.5 3101.1 2896.6 2641.2 2297.1 1401.2
697.5 316.4 91 40.1 10 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
35.5 54.8 84.1 132.7 329.5 765.4 1443.7 2227.6 2867.3 3057.9
3201.4 3300.1 3376.5 3428.2 3458.3 3476.1 3486.1 3496.9 3485.3 3452.9
3396.6 3321 3219.9 3078.7 2928.2 2699.1 2468.4 2172.8 1817.9 986.1
516.2 273.1 84.1 37.8 10.8 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
35.5 53.2 82.6 125 282.4 658.9 1226.1 1907.4 2520.8 2693.7
2830.2 2934.4 3006.9 3055.5 3081 3082.5 3073.3 3054 3028.5 2987.6
2914.3 2818.7 2690.6 2520.8 2293.2 2047.1 1772.4 1484.6 1228.4 652.8
370.4 210.6 76.4 34 12.3 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
35.5 52.5 79.5 117.3 240.7 547.1 981.5 1531.6 2020.1 2191.3
2328.7 2430.5 2493 2527 2537.8 2524.7 2493.8 2442.1 2386.6 2314
2220.7 2094.1 1930.5 1733.8 1510 1295.5 1083.3 907.4 735.3 429.8
263.9 156.6 71.8 25.5 10.8 2.3 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0
35.5 51.7 76.4 109.6 204.5 437.5 773.1 1162.8 1530.9 1648.9
1750 1824.8 1868.8 1882.7 1869.6 1834.1 1783.2 1709.1 1620.4 1529.3
1435.2 1312.5 1163.6 1010 845.7 726.1 608 511.6 436 287.8
185.2 101.1 42.4 17 6.9 1.5 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0 0 0
35.5 47.8 65.6 85.6 110.3 179.8 291.7 386.6 454.5 466
471.4 467.6 457.6 442.1 425.2 402 377.3 348 323.3 292.4
267 242.3 216.8 194.4 169 145.8 123.5 103.4 78.7 30.9
19.3 8.5 2.3 0.8 0 0 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
35.5 41.7 47.1 51.7 55.6 57.1 55.6 51.7 48.6 46.3
44.8 43.2 40.9 38.6 36.3 34 32.4 28.5 24.7 20.1
14.7 10 8.5 6.9 5.4 3.9 3.1 1.5 1.5 0
0 0 0 0.8 0.8 0.8 1.5 1.5 1.5 2.3
2.3 2.3 2.3 1.5 1.5 1.5 1.5 1.5 0
35.5 35.5 33.2 30.9 27 22.4 18.5 15.4 11.6 10
9.3 7.7 6.9 6.2 5.4 4.6 3.9 2.3 2.3 1.5
1.5 0.8 0.8 0.8 0.8 0.8 0 0 0 0.8
0.8 0.8 1.5 1.5 1.5 1.5 2.3 2.3 3.1 3.1
3.1 3.1 2.3 2.3 2.3 2.3 2.3 2.3 0
35.5 29.3 23.1 17.7 13.1 9.3 6.9 4.6 2.3 1.5
1.5 0.8 0.8 0.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 0.8 0.8 1.5 1.5 2.3 2.3 3.1 3.1 3.1
3.1 2.3 2.3 2.3 1.5 1.5 1.5 1.5 0
35.5 24.7 17 11.6 7.7 5.4 3.1 1.5 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 1.5 1.5 2.3 2.3 3.1 3.1 3.1 3.9 3.9
3.1 3.1 2.3 2.3 1.5 1.5 0.8 0.8 0
35.5 22.4 14.7 9.3 6.2 3.1 2.3 0.8 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.8 0.8 0.8
1.5 2.3 3.1 3.1 3.9 3.9 3.9 4.6 4.6 4.6
3.9 3.9 3.1 2.3 2.3 1.5 0.8 0.8 0
35.5 21.6 13.1 8.5 5.4 3.1 2.3 0.8 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.8 0.8 0.8 1.5
2.3 3.1 3.1 3.9 3.9 4.6 3.9 4.6 4.6 4.6
4.6 3.9 3.1 3.1 2.3 1.5 0.8 0.8 0
